Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

Press releases regarding our company

Are you interested in our company and our products? Then you’re in the right place.

The Meusburger highlights at the Fakuma 2017

29.08.2017, Mould making

From the 17th to the 21st of October, Meusburger presents both the tried and trusted products and numerous innovations at the international trade fair for the processing of plastics. The precision cutting and grinding machine, the gear unit for stack moulds, and the high temperature hose are just a few of the product highlights that can be seen at the Meusburger stand no. 2313 in hall A2.

 

Try out the innovations directly
Mould makers can see the many innovations directly for themselves at the Meusburger trade fair stand. The E 8630 Gear unit for stack moulds can also be tested in installed form. This item convinces by the ground and induction hardened gear wheels and gear racks in module 3 and 4. In addition the newly developed E 2187 Isotemp® is exhibited at the trade fair. The high temperature hose ensures more safety during the injection moulding process through the new silicone sheath. In addition to these and other highlights, the GMT 6000 Precision cutting and grinding machine will be presented for the first time and put into operation live directly on site.

 

New standard bar length at Meusburger
Also new in the range of the standard parts manufacturer are the standard bars in the lengths 300 and 1,200 mm. These are ready as of Fakuma for dispatch in the 18,000 m² finished goods warehouse. At Meusburger the bars and plates are heat treated for stress relief thus reduced plate warping during machining is guaranteed.

 

Tried and trusted Meusburger classics
In addition to the innovations, the tried and trusted products will again be presented at the Meusburger trade fair stand. The multifunctional H 1000 Clamping system has revolutionised the manufacturing processes in mould making and stands for high efficiency. The system enables precise clamping of the plates with repeatable accuracy in the µ range. The innovative H 4062 Assembly table facilitates repair and assembly work on moulds. By way of multiple air nozzles, an air cushion is created on the underside of the moveable plate supports. This enables light and easy movement of the tool halves. Both split line faces are freely accessible without having to reposition or turn them around, enabling efficient operating.

 

A look behind the scenes of the expert in standard components
Take the opportunity to visit Meusburger at its headquarters in Vorarlberg. Due to the proximity to the trade fair, the expert in standard components offers a daily company tour during the Fakuma. Registration for the exciting glimpse behind the scenes is possible until the end of September at m.koch@meusburger.com.

 

To the press overview

Press contact

Should you require further information on this press release or have any questions or comments, please feel free to contact us by email.

Susanne Zukowski
Communication/public relations

+43 5574 6706-1736

Email

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version