Βρισκόμαστε στη διάθεσή σας από Δευτέρα έως Παρασκευή από τις 8:00 έως τις 17:00. Πατήστε τον σύνδεσμο και θα βρείτε τους υπεύθυνους επικοινωνίας στην περιοχή σας.
Increasing with high temperatures, leakage problems can occur at various points. Sooner or later, the typical brass plugs can lead to leaks – this results in machine downtimes and increased maintenance intervals. It is often assumed that the problem is the sealant used, but this is usually not the reason: Due to different coefficients of expansion of brass plugs and steel plates, setting occurs during heating and cooling of the mould which consequently leads to leakage.
For this reason, Meusburger has added screw plugs made of steel and stainless steel to its range (E 20767 and E 20749), to guarantee safe sealing even at high temperatures. In addition, baffles are now available in stainless steel as E 21019.
Leakage problems can also occur during temperature regulation with hot water and the use of conventional FKM/Viton® O-ring seals. Standard FKM/Viton® O-ring seals are only suitable to a limited extent over 100°C and the service life lessens significantly with the increasing temperature. The O-ring seals then become hard and leaky. For hot water applications Meusburger now offers E 21311 High temperature O-ring seals in FKM plus material. These can be used for water temperatures up to 180°C and are immediately available from stock.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.
Keep selection
Beta
New version
Unlimited access to your order data
Delivery tracking for all partial deliveries
Search and filter the orders
Simple handling of complaints and returns
Current version
Order data is visible for 90 days only
Delivery tracking for individual partial deliveries