Βρισκόμαστε στη διάθεσή σας από Δευτέρα έως Παρασκευή από τις 8:00 έως τις 17:00. Πατήστε τον σύνδεσμο και θα βρείτε τους υπεύθυνους επικοινωνίας στην περιοχή σας.
NEW from Meusburger: E 7048 Build-in cylinder with flange
24.04.2018, Κατασκευή καλουπιών μορφής
Ideal for the smallest installation spaces, Meusburger now exclusively offers the compact build-in cylinder with flange. Thanks to an uncomplicated incorporation and the supplied screws, it can be installed in no time at all. In addition, the two-step installation hole protects the sealing during installation.
The compact and intelligent design of the new build-in cylinder with flange from Meusburger enables its installation in the smallest spaces and thus maximum mould design freedom. Surface or flush installation can be selected. A two-step hole provided in the plate facilitates the installation and helps prevent damage to the O-ring seal from the transverse hole. Double sealed piston rods with additional rod wipers ensure a clean operation whereby the standard FKM (Viton®) seals enable an operation temperature of up to 180°C. The hardened and ground piston rod offers optimal protection and therefore a long service life. The cylinder can be removed quickly and easily by means of a pull-off thread. The new E 7048 Build-in cylinder with flange is available in 4 different sizes with 3 different strokes each. The CAD data is available for download with just a few clicks in the Meusburger digital catalogues. >>meusburger.com/build-in-cylinder-E7048
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.
Keep selection
Beta
New version
Unlimited access to your order data
Delivery tracking for all partial deliveries
Search and filter the orders
Simple handling of complaints and returns
Current version
Order data is visible for 90 days only
Delivery tracking for individual partial deliveries