Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Ruby-coloured polishing stone, aluminium oxide, medium bond

V 76106

Product description

  • Special-purpose stone, high material removal rate
  • Easily removes toolmarks
  • Due to its coarse grain structure, it can be used in dry condition

Product selection

Product information

Product recommendations

Product selection

l
s
b
Grit
Pcs./PU pce.
No. Price / piece Quantity
150 3 13 150 12 V 76106/  3x13/150 37.80 €
150 3 13 220 12 V 76106/  3x13/220 37.80 €
150 6 6 150 12 V 76106/  6x  6/150 37.80 €
150 6 6 220 12 V 76106/  6x  6/220 37.80 €
150 6 13 100 12 V 76106/  6x13/100 54.00 €
150 6 13 150 12 V 76106/  6x13/150 54.00 €
150 6 13 220 12 V 76106/  6x13/220 54.00 €
150 13 25 100 6 V 76106/13x25/100 48.70 €
150 13 25 150 6 V 76106/13x25/150 48.70 €
150 13 25 220 6 V 76106/13x25/220 48.70 €

Product information

Product information

Recommendation for use

  • For polishing by hand or with hand filing machines
  • Work dry or with polishing oil

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

Accessories

from 16.20 €

Product recommendations

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version