Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

High-feed indexable insert

WZP 513

Product description

  • Specifically for the materials used in die and mould making
  • Maximum efficiency
  • Soft cutting and reduced vibration
  • Feed rates up to 3 mm

Cutting data calculator:
just a few clicks to the optimal cutting parameter for your tool

E Overview of plate types on page

Product selection

Product information

Product recommendations

Product selection

ISO
b
l
s
d1
System
PG
PS
Pcs./PU pce.
No. Price / piece Quantity
XPLX 060305SR-M50 6.35 6 2.75 2.8 WZP 513 06 M54 10 WZP 513/06/M54 149.00 €
6.35 6 2.75 2.8 WZP 513 06 M54 30 WZP 513/06/M54/Set-3 447.00 € 288.00 €
6.35 6 2.75 2.8 WZP 513 06 M54 50 WZP 513/06/M54/Set-5 745.00 € 406.70 €
XPLX 060305SR-M50 6.35 6 2.75 2.8 WZP 513 06 M45 10 WZP 513/06/M45 149.00 €
6.35 6 2.75 2.8 WZP 513 06 M45 30 WZP 513/06/M45/Set-3 447.00 € 288.00 €
6.35 6 2.75 2.8 WZP 513 06 M45 50 WZP 513/06/M45/Set-5 745.00 € 406.70 €
XDLX 09T308SR-M50 9.6 9 3.97 4.4 WZP 513 09 M54 10 WZP 513/09/M54 153.00 €
9.6 9 3.97 4.4 WZP 513 09 M54 30 WZP 513/09/M54/Set-3 459.00 € 301.70 €
9.6 9 3.97 4.4 WZP 513 09 M54 50 WZP 513/09/M54/Set-5 765.00 € 421.90 €
XDLX 09T308SR-M50 9.6 9 3.97 4.4 WZP 513 09 M45 10 WZP 513/09/M45 153.00 €
9.6 9 3.97 4.4 WZP 513 09 M45 30 WZP 513/09/M45/Set-3 459.00 € 301.70 €
9.6 9 3.97 4.4 WZP 513 09 M45 50 WZP 513/09/M45/Set-5 765.00 € 421.90 €
XOLX 120410SR-M50 12.7 12 4.76 5.5 WZP 513 12 M54 10 WZP 513/12/M54 182.00 €
12.7 12 4.76 5.5 WZP 513 12 M54 30 WZP 513/12/M54/Set-3 546.00 € 351.90 €
12.7 12 4.76 5.5 WZP 513 12 M54 50 WZP 513/12/M54/Set-5 910.00 € 502.50 €
XOLX 120410SR-M50 12.7 12 4.76 5.5 WZP 513 12 M45 10 WZP 513/12/M45 182.00 €
12.7 12 4.76 5.5 WZP 513 12 M45 30 WZP 513/12/M45/Set-3 546.00 € 351.90 €
12.7 12 4.76 5.5 WZP 513 12 M45 50 WZP 513/12/M45/Set-5 910.00 € 502.50 €

Product information

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the special offers brochure as a PDF here.

Open PDF

Product recommendations

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version