Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

High-performance technical grease usable up to 180 °C

VGM 160

Product description

High-performance grease for universal application in injection moulds and stamping dies. Ideal for lubricating moving and sliding components and for servicing machines and facilities.

Advantages

  • Long-term lubrication
  • High corrosion and wear protection
  • Excellent texture and temperature behaviour
  • 100% water-resistant

We gladly provide you with the safety data sheet here.

Product selection

Product information

Product recommendations

Product selection

Package
Content
No. Price / piece Quantity
Dispenser 180g VGM 160/  180 16.40 €
Can 900g VGM 160/  900 39.20 €

Product information

Product information

Recommendation for use

Clean designated area thoroughly and apply grease thinly.

Attribute

VGM 160 Value Test procedure
Colour light brown DIN ISO 2049
Maximum temperature 180 °C      
Density 0.96 g/cm³ DIN 51 757
Base oil mineral oil         
Drop point ≥ 240 °C DIN ISO 2176
Thickener polyurea      
NLGI-class 1-2 DIN 51818
Worked penetration 290-310 1/10mm DIN ISO 2137

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the safety data sheets for the product as a PDF here.

Open PDF

Product recommendations

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version