Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Instant adhesive, general-purpose

VBC 4M01

Product description

Universally applicable single-component adhesive for easy bonding of almost all materials. The solvent-free instant adhesive fixes the adhering components in seconds and hardens very quickly to a high strength and heat resistant bond.

Advantages

  • Universal application for many materials
  • High strength and heat resistant bonding
  • Resistant against chemical influences
  • Very fast curing

We gladly provide you with the safety data sheet here.

Product selection

Product information

Product recommendations

Product selection

Package
Content
Pcs./PU pce.
No. Price / piece Quantity
Bottle 20ml 1 VBC 4M01/  1/  20 22.40 €
Bottle 20ml 6 VBC 4M01/  6/  20 113.00 €

Product information

Attribute

VBC 4M01 Value Test procedure
Colour transparent DIN ISO 2049
Maximum temperature 120 °C      
Basis ethyl cyanoacrylate      
Density 1.1 g/cm³ DIN EN 524
Maximum gap 0.05 mm      
Viscosity 100 mPas/thix Brookfield (25 °C)
Tensile shear strength 15-25 N/mm² at 40 to 60% humidity, on steel
Curing time for full strength 20 h at 40 to 60% humidity, on steel
Curing time for fixture 8-20 s at 40 to 60% humidity, on steel
Curing time for functional strength 30 min at 40 to 60% humidity, on steel

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the safety data sheets for the product as a PDF here.

Open PDF

Product recommendations

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version