Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Hydraulic expansion chuck, 3°, DIN 69893

HWZ 1166

Product description

  • Slim design
  • With integrated length adjustment screw
  • High clamping forces
  • Temperature resistance up to 120 °C
  • Optimal workpiece surfaces and longer service lives thanks to very good damping properties
  • With Balluff chip hole

Product selection

Product information

Product recommendations

Product selection

d2
d3
l2
l3
l4
Interface
d1
A
No. Price / piece Quantity
10 50 28 12 73 HSK-A 63 4 120 HWZ 1166/HSK-A  63/  4/120 492.00 €
12 50 37 10 74 HSK-A 63 6 120 HWZ 1166/HSK-A  63/  6/120 492.00 €
14 50 37 10 74 HSK-A 63 8 120 HWZ 1166/HSK-A  63/  8/120 492.00 €
16 50 41 10 74 HSK-A 63 10 120 HWZ 1166/HSK-A  63/10/120 492.00 €
18 50 46 10 75 HSK-A 63 12 120 HWZ 1166/HSK-A  63/12/120 492.00 €

Product information

Product information

Recommendation for use

  • For clamping tools with cylindrical shank and h6 shank tolerance
  • Use in combination with reduction sleeve enables flexible clamping
  • For drilling, reaming and milling

Scope of delivery

  • Includes built-in length adjustment screw, user guide and hexagon key

Downloads

Accessories

from 12.70 €

from 97.00 €

Product recommendations

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version