Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Goose-neck clamp, DIN 6316

HWS 118

Product description

  • According to DIN 6316

Material

  • Tempered steel, lacquered

Product selection

Product information

Product recommendations

Product selection

b
b2
h
h1
l1
l2
l3
M
b1
l
No. Price / piece Quantity
40 20 20 18 44 40 16 M12, M14 14 125 HWS 118/14   /125 19.20 €
50 25 25 23 51.5 40 20 M16, M18 18 125 HWS 118/18   /125 23.30 €
50 25 25 23 51.5 50 20 M16, M18 18 160 HWS 118/18   /160 27.90 €
60 30 30 27 59 55 24 M20, M22 22 160 HWS 118/22   /160 42.40 €
60 30 30 27 59 70 24 M20, M22 22 200 HWS 118/22   /200 45.50 €

Product information

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

Accessories

from 9.25 €

T-bolt set

HWS 9010

from 5.85 €

from 33.10 €

Screw jack

HWS 150

Product recommendations

from 8.25 €

from 2,357.00 €

from 8.50 €

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version