Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Power clamp

HWS 106

Product description

  • Compact design with low installation height and high clamping forces
  • Simple installation of clamping elements
  • Quick clamping of plates on tables with T-grooves
  • Robust design
  • Inclusive thrust piece

Material

  • Forged quenched and tempered alloy steel
  • Black galvanised

Product selection

Product information

Product recommendations

Product selection

h
l3
h2
d
SW
b
l
h1
l1
l2
AMB Nm
AMS Nm
SK kN
M
b1
No. Price / piece Quantity
5-38 15-50 61 M12 6 45 65 30 11 40 50 22 M12 14 HWS 106/22/12/14 182.00 €
6-68 13-110 86 M16 8 54 135 36 13 25 70 100 30 M12 14 HWS 106/30/12/14 263.00 €
6-68 16-114 86 M16 8 54 135 36 16 28 150 100 30 M16 18 HWS 106/30/16/18 264.00 €
6-50 12-82 78.5 M16 8 54 95 36 12 20 100 100 32 M12 14 HWS 106/32/12/14 228.00 €
6-50 15-95 92 M20 10 60 110 42 15 26 150 150 40 M16 18 HWS 106/40/16/18 261.00 €
5-80 16-134 107 M20 10 60 155 42 16 32 150 150 43 M16 18 HWS 106/43/16/18 296.00 €
7-88 19-165 125 M24 12 75 175 52 19 36 200 220 49 M20 22 HWS 106/49/20/22 399.00 €
8-102 63-180 143 M24 12 90 203 57 22 45 280 300 60 M24 28 HWS 106/60/24/28 513.00 €

Product information

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

Accessories

from 15.20 €

from 119.00 €

from 4.41 €

from 21.30 €

Product recommendations

from 235.00 €

from 7.80 €

from 238.00 €

from 9.25 €

T-bolt set

HWS 9010

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version