Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

Press releases regarding our company

Are you interested in our company and our products? Then you’re in the right place.

Top reliability when operating 3-plate moulds

06.02.2020, Mould making

Latch locks are used to control moulds with 2 split lines, often referred to as 3-plate moulds. With the new E 1817 latch lock, Meusburger has created an exclusive and cost-effective alternative to existing products on the market, such as round or flat latch locks. Thanks to its simple mechanical functional principle, the new latch lock offers maximum reliability in the control of 3-plate moulds. In addition, it features a compact design as well as low machining effort prior to its installation.

The functional principle in detail

 

The mould is initially closed. Then it is opened at the first split line, with a maximum permissible pulling force of 14 kN per latch lock. The puller inserted in the plate pulls the floating plate to the desired stroke. This is determined by the position of the cam, which can be easily and precisely adjusted on the spindle within a range from 6 to 165 mm. The position is fixed by locking the two cam halves, thus eliminating the play of the spindle.

As soon as the rocker lever makes contact with the cams, the latch arm is steered over the puller and the second split line face is released and can be opened. The rocker lever is DLC coated and therefore extremely wear-resistant.

 

 

Thanks to the integrated system compression spring in the latch arm, the lever is brought to the neutral position after each operation.

 

Meusburger created an animation of the E 1817 latch lock to show the individual steps in detail – just click here to watch.

As usual at Meusburger, the CAD data is also available for download in the shops. The E 1817 latch lock from Meusburger is available from stock.

To the press overview

Press contact

Should you require further information on this press release or have any questions or comments, please feel free to contact us by email.

Julia Jakob
Communication/public relations

+43 5574 6706-1496

Email

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version