Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

Press releases regarding our company

Are you interested in our company and our products? Then you’re in the right place.

Single nozzle easyFILL EH 4010

12.01.2024, Mould making

Meusburger has expanded its product range to include the single nozzle easyFILL EH 4010 for selected applications. It has been developed as a cost-effective alternative to the single nozzle smartFILL EH 4000 and is available with two flow channel diameters and in four lengths respectively.

Cost-effective alternative

The nozzle features a modular design and uses many components from the existing smartFILL nozzle series. The combination with new, cost-effective components has led to considerable cost savings. The one-piece, coated nozzle tip allows problem-free processing of most plastics, including technical ones. There are only restrictions for filled plastics. The single nozzle easyFILL is heated with just one control zone. The heat output distribution in the nozzle heater was adapted accordingly so that a second heater in the area of the nozzle housing and the sprue bush is not necessary. Different nozzle heads and contact radii in the sprue bush allow an individual selection of the nozzle to suit the injection situation on the item or in the mould and the connection to the machine nozzle.

Continuous availability

The single nozzle easyFILL can be selected and ordered around the clock in the Meusburger shop. Once the nozzle has been selected, the corresponding 3D CAD data including the installation space can be downloaded immediately. A large number of possible file formats are available for this purpose. The nozzle is then delivered within just two working days. The modular design of the nozzle allows individual nozzle components to be replaced at any time, so that repairs are efficient and economical.

 

Single nozzle easyFILL EH 4010

Meusburger has expanded its product range to include the single nozzle easyFILL EH 4010 for selected applications.

To the press overview

Press contact

Should you require further information on this press release or have any questions or comments, please feel free to contact us by email.

Julia Jakob
Communication/public relations

+43 5574 6706-1496

Email

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version