Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

Press releases regarding our company

Are you interested in our company and our products? Then you’re in the right place.

Meusburger presents their brand new stamping and forming die set at the Blechexpo 2019

24.09.2019, Die making

At this year's Blechexpo in Stuttgart (5-8 November), the Meusburger stand (hall 6, stand 6107) will feature the brand new standardised stamping and forming die set from Meusburger and Bihler. The companies WBI and Segoni will also offer a glimpse into their product range.

A special highlight at this year's Blechexpo will be the standardised stamping and forming die set, which is the first of its kind and was developed in cooperation with Bihler for the Bihler NC presses. The new die sets in types 'tunnel cut' or 'spring-loaded guiding plate' are available for stamping presses with forces up to 400 kN and promise to bring enormous savings in time and cost for Meusburger and Bihler customers in future.

From small batches to large quantities

The newly developed SB stamping and forming die sets are offered for Bihler NC presses with stamping forces of 200kN, 300kN and 400kN. The die sets are available in lengths up to 596 mm and in the types 'SBH tunnel cut' or 'SBP spring-loaded guiding plate'. While the tunnel cut version is primarily used for prototypes and small batches, the version with spring-loaded guiding plate is ideally suited for producing high precision parts and large quantities.

Benefits for customers

The standardisation of stamping and forming die sets has great advantages: they are significantly more cost-effective, and they are available from stock. The die sets themselves also offer many product advantages – such as: precision alignment edges and practical anti-rotation protection, as well as helpful mounting threads in the plates for pull handles, eye bolts and spacer discs, and useful vent holes.

Everything from a single source

In addition to Meusburger, the associated companies WBI and Segoni will also be presenting their range of products for mould and die makers to the trade fair visitors. WBI Knowledge Management will introduce their software specially developed for the knowledge management method. With this software, the resource of knowledge can be collected, shared, further developed and saved thus preventing the loss of important know-how.
Segoni in turn will offer a live presentation of the latest version of their software which enables efficient production planning and focuses on companies with individual production structures active in the fields of mould, die, and jigs and fixtures construction. They will also provide information for visitors on the use and capabilities of the system.

Further information: www.meusburger.com

Meusburger presents their brand new stamping and forming die set at the Blechexpo 2019

The SBP stamping and forming die set with spring-loaded guiding plate from Meusburger

To the press overview

Press contact

Should you require further information on this press release or have any questions or comments, please feel free to contact us by email.

Lia Klimmer
Lia Klimmer
Head of Department Communications

+43 5574 6706-1446

Email

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version