Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

Press releases regarding our company

Are you interested in our company and our products? Then you’re in the right place.

Compact design with the Meusburger locking cylinder

16.03.2019, Mould making

With the E 7055 Locking cylinder, Meusburger offers a solution that eliminates the need for complex side locking of the slides. This simplifies the design with fewer components, saves space and in the end also saves valuable time.

If a slide has to be moved independently from the opening of the injection moulding machine, this is usually achieved with a hydraulic cylinder. For large injection moulded parts, the surface on the slide is often so large that a normal hydraulic cylinder cannot withstand the enormous injection pressure. This is usually solved in the design phase by adding a locking mechanism from the side. In addition to design time, this also requires some additional and expensive precision components and machining. Due to the additional space requirement, the mould may also become larger under certain circumstances and may have to be moved to a larger injection moulding machine. The E 7055 Locking cylinder moves the slide directly. Thanks to the mechanical locking mechanism integrated directly in the cylinder, a compact cylinder can be used despite the large slide surface. The position of the oil port is defined by the flange design and can be conveniently connected. The end position is monitored by the high-pressure resistant sensors.

Compact design with the Meusburger locking cylinder

Product characteristics of the E 7055 Locking cylinder

To the press overview

Press contact

Should you require further information on this press release or have any questions or comments, please feel free to contact us by email.

Lia Klimmer
Lia Klimmer
Head of Department Communications

+43 5574 6706-1446

Email

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version