The fittings and the screw plugs for mould temperature regulation are now also available with american NPT-threads.
- Thread with knurling for a good hold of the PTFE-band E 2170
- High quality parts guarantee maximum reliability
E 2301 Fitting with NPT-thread
Series | DN [mm] | Diameter [mm] | Thread | No. |
---|
251 | 6 | 9.4 | 1/8 NPT | E 2301/ 9.4/1/8NPT |
252 | 1/4 NPT | E 2301/ 9.4/1/4NPT |
352 | 9 | 13.5 | 1/4 NPT | E 2301/13.5/1/4NPT |
353 | 3/8 NPT | E 2301/13.5/3/8NPT |
E 2074 Screw plug with NPT-thread
Thread | No. |
---|
1/8 NPT | E 2074/ 6/1/8NPT |
1/4 NPT | E 2074/10/1/4NPT |
3/8 NPT | E 2074/10/3/8NPT |
1/2 NPT | E 2074/14/1/2NPT |
To the news overview