JELL GmbH & Co. KG + OptiCAMMS Formenbau
The development and design company JELL GmbH & Co. KG, together with their mould making partner OptiCAMMS Formenbau, presented their customer with an FH hot runner mould for the injection moulding of a multi-part shoehorn. Meusburger was the ideal partner given the tight schedule and high quality requirements. In addition, by using the FH configurator, the two partners could present the parameters, costs and 3D data to their customer directly on the screen. The use of an FH hot runner mould enabled them to save between one and two weeks in this project. A 1+1+2-cavity change mould was used to inject the shoehorn in four parts at a time (head piece - handle - middle parts).
Mould
Size | 346 x 546 x 323 |
---|---|
Number of cavities | 4 |
Weight | 500kg |
Injection moulded part
Size | no specifications |
---|---|
Weight | 10 g per cavity |
Material | PC+ ABS |
Sterk Plast SRL
Their project using the FH hot runner mould was the production of lunch boxes in various sizes. Some pictures of the product can be viewed by clicking on the link below. Sterk Plast company is very happy with our hot runner mould and was able to use it as supplied, without any adjustments.
Mould
Size | no specifications |
---|---|
Number of cavities | 2 |
Weight | no specifications |
Injection moulded part
Size | 22 x 17 x 16 mm |
---|---|
Weight | 62g |
Material | PP |
Plasticom Ltd.
Our customer was very satisfied with this product. The hot runner mould performance was excellent and the service was outstanding. Two FH hot runner moulds were used to produce reinforcements for racing seat safety belts.
Mould
Size | no specifications |
---|---|
Number of cavities | 2 |
Weight | approx. 328 kg |
Injection moulded part
Size | 120 x 80 mm |
---|---|
Weight | no specifications |
Material | HDPE |
Hanatura Kft.
The company Hanatura Kft. is one of the satisfied Meusburger customers who use an FH hot runner mould they designed using our configurator. So far they have equipped two moulds with our EH 6000 hot runner system and already have more projects planned. The moulds were each made with four cavities and were used to produce half-litre plastic cups used at festivals. They are especially impressed with our configurator, emphasising that the CAD model and the price calculation are available immediately and the lead time is unbeatable. What's more, according to Hanatura Kft., by using the EH 4200 gate assembly, smartFILL ring gate they can save additional electrodes during EDM. Valve gate nozzles are not necessary here, as the tear is already clean.
Mould
Size | no specifications |
---|---|
Number of cavities | 4 |
Weight | no specifications |
Injection moulded part
Wall thickness | 1.4 mm |
---|---|
Weight | 49 g |
Material | PP |
Friedenstab Formenbau
Our customer Friedenstab Formenbau made a handle for gas cylinders using a 2-cavity mould. Managing Director, Mr. Friedenstab was very happy with the quality of the injection moulded part — and thanks to his satisfaction with the hot runner mould, further projects with our tried and trusted product are already planned for the future.
Mould
Size | no specifications |
---|---|
Number of cavities | 2 |
Weight | no specifications |
Injection moulded part
Size | 141 x 49 x 45 mm |
---|---|
Weight | 36.5 g |
Material | ABS |