Βρισκόμαστε στη διάθεσή σας από Δευτέρα έως Παρασκευή από τις 8:00 έως τις 17:00. Πατήστε τον σύνδεσμο και θα βρείτε τους υπεύθυνους επικοινωνίας στην περιοχή σας.
NEW at Meusburger – Compact and ready-to-use pilot unit
06.12.2016
, Die making
The new E 5655 Pilot unit from Meusburger is used for the precise centring of the metal strip within the stamping die. Through the compact and ready-to-use design of the pilot unit the die maker saves not only time but also costs in design and assembly.
Due to the standardised pilot pins with an inlet chamfer of 40° no adjustment effort is required. They are made of high-speed steel 1.3343 which is characterised by high wear resistance. In order to prevent the lifting of the metal strip during the stamping process, the slug is wiped off with the bush. The contact pressure can be adjusted quickly and easily by means of three different system compression springs which are included in the delivery. A simple removal is guaranteed through identical installation diameters of the bush head and the pilot pin head. The appropriate CAD data can be easily and quickly downloaded in the online shop with only a few clicks. The new pilot unit is available from stock in diameters 5 and 8 mm.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.
Keep selection
Beta
New version
Unlimited access to your order data
Delivery tracking for all partial deliveries
Search and filter the orders
Simple handling of complaints and returns
Current version
Order data is visible for 90 days only
Delivery tracking for individual partial deliveries