![](/SL/SI/media/PIC_PRO_SNG_STD_E5622_INT.png)
The strip is guided through four high-quality needle roller bearings arranged in opposite pairs. Pre-centring of the punching strip is possible via the infinitely adjustable infeed guide.
Types of installation
Version with E 56204 Mounting flange
![](/SL/SI/media/GRA_PRO_E5622-mit-E56204_INT.png)
Version without E 56204 Mounting flange
![](/SL/SI/media/GRA_PRO_E5622-ohne-E56204_INT.png)
Adjustment of the infeed guide
Push the guides to the outside.
![](/SL/SI/media/GRA_PRO_E5622-einstellen-01_INT.png)
Insert the strip into the strip guiding and fix the feed on the machine.
![](/SL/SI/media/GRA_PRO_E5622-einstellen-02_INT.png)
Push both E 5624 Guiding units with fixed bearing onto the strip as far as they will go and fix them there.
![](/SL/SI/media/GRA_PRO_E5622-einstellen-03_INT.png)
Adjustment of the infeed guide with the help of the reference holes
![](/SL/SI/media/DRW_PRO_ASM_E5620-2_IN.jpg)