P STANDARD PLATES
These plates are milled in width and length and segment ground in the thickness. They are available in numerous sizes and materials directly from stock.
![](/FI/FI/media/PIC_PRO_GRP_Normplatten_IN.png)
PL STANDARD RISERS
Our risers are suitable for the highest precision requirements in mould, die, gauge and jig making. The thickness is machined to a tolerance of 0/+0.02 mm.
![](/FI/FI/media/PIC_PRO_SNG_STD_P-Leiste_INT.png)
PR round plates
Our round plates are machined on all sides and can be used for any application in die, mould, machine and jig construction. They are turned to tight tolerances, with the thickness precisely ground.
![](/FI/FI/media/PIC_PRO_SNG_STD_P-Rund_INT.png)
N STANDARD BARS
Our universally usable standard bars are available in various sizes and steel grades. These bars are suitable for guiding rails, stops, wear plates, slides, etc. If required, the width and length can be sawn with allowance and the thickness ground to size.
![](/FI/FI/media/PIC_PRO_GRP_N-Staebe_INT.png)
NP PRECISION BARS
Our tried and trusted precision bars are available in various dimensions and steel grades and are suitable for guiding rails, stops, wear plates, slides, etc. With parallel-milled width, length sawn with allowance and ground thickness.
![](/FI/FI/media/PIC_PRO_GRP_Staebe-P_INT.png)
NR ROUND BARS
Round material for various applications in mould and die making and machine and jig construction. The diameter is turned, the length sawn with allowance.
![](/FI/FI/media/PIC_PRO_GRP_Staebe-NR-2_INT.png)
NV SQUARE BARS
We provide drawn square bars for various applications in mould, die, machine and jig construction. The sides are furbished and the length is sawn with allowance.
![](/FI/FI/media/PIC_PRO_GRP_Staebe-8_INT.png)
NE BLOCKS FOR ERODING
Blocks for eroding, ideal for making mould cores and cutting punches. Width and length milled, thickness ground. Available in heat treated and hardened versions.
![](/FI/FI/media/PIC_PRO_SNG_Erodierblock-gehaertet_INT.png)