![](/FI/FI/media/PIC_PRO_GRP_Normplatten_IN.png)
- Source material heat treated for stress relief for low-deformation processing
- Ordering in the web shop or in the offline shop with just a few clicks
- Price display before ordering means that customers can be sure of exactly what they are spending
Tolerances for P-Standard plates
Our plates are milled to very tight tolerances and with precisely ground thickness.
Directional tolerances B-L
![](/FI/FI/media/GRA_DIA_Toleranzen-P-Platten-1_IN.jpg)
Thickness
Material | B / L | P . . |
---|---|---|
1.1730 Tool steel 1.2085 Tool steel 1.2311 Tool steel 1.2312 Tool steel 1.2714 HH Steel for through hardening, hardened and tempered 1.2738 Tool steel 3.4365 aluminium zinc alloy | ≤ 496 | +0.25 +0.20 |
≤ 1196 | +0.35 +0.30 | |
1.2083 Steel for through hardening | ≤ 246 | +0.45 +0.40 |
≤ 346 | +0.55 +0.50 | |
≤ 1196 | +0.65 +0.60 |
P-Special plates
In addition to the P-Standard plates, we also offer our customers maximum flexibility with the P-Special plates. With many different versions and dimensions according to customer specifications, customers have the option of ordering plates customised to the respective project. Despite special machining, we guarantee fast delivery even for P-Special plates thanks to our modern machinery.
![](/FI/FI/media/PIC_PRO_GRP_Sonderplatten_IN.png)
- Each individual plate in a special plates order is manufactured according to the customer’s requests
- The price for each order is recalculated after entering the dimensions, design and material
- If a P-Special plate requested by a customer is available from stock as a P-Standard plate, the order is automatically converted to a P-Standard plate
P-Risers
![](/FI/FI/media/PIC_PRO_GRP_P-Leisten-1_IN.png)
P-paranellimme sopivat suurta tarkkuutta vaativiin käyttökohteisiin muottien, työkalujen ja mittatulkkien valmistuksessa sekä jigirakentamisessa. Vahvuus on työstetty 0/+0,02 mm:n toleranssilla.
PR-Round plates
![](/FI/FI/media/PIC_PRO_SNG_STD_Platte-Sonderbearbeitung-50_IN.png)
Joka puolelta käsitellyt pyörölevymme sopivat kaikkiin käyttökohteisiin muotti- ja työkaluvalmistuksessa sekä jigirakentamisessa, sorvattu tiukoilla toleransseilla ja hiottu tarkkaan vahvuudeltaan.