Βρισκόμαστε στη διάθεσή σας από Δευτέρα έως Παρασκευή από τις 8:00 έως τις 17:00. Πατήστε τον σύνδεσμο και θα βρείτε τους υπεύθυνους επικοινωνίας στην περιοχή σας.
NEW in range from Meusburger – SD- and SZ-Two-pillar die sets
31.05.2016, Die making
With the new two-pillar die sets, in which the guide pillars are arranged diagonally or centrally, Meusburger enables its customers new and flexible applications. The optimised arrangement of the retainer clip for the pillars and bushes retainer guarantees the SZ Two-pillar die set, central guiding a maximum usable width. The SD Two-pillar die set, diagonal guiding is designed for use in the length and width. Both die sets are available in the sizes 126 156 to 396 496 with or without backing plate and combinable with ball and sliding guide bushes. The anti-rotation protection takes places via the market standard diameter gradation for the guiding system. As always with Meusburger, the plates are manufactured standard with a high-precision alignment edge for exact positioning on the machines. With help of the practical wizard in the online shop the die sets can be assembled quickly and easily. In the first step the size of the die set and the type of the mould base is determined then the respective plates for pillars or bushes retainer are selected. The wizard then automatically calculates the suitable components like guide pillars, bushes, and retainer clips. The finished configurable two-pillar die set can be directly exported in the desired CAD format. The entire process only lasts a couple of minutes.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.
Keep selection
Beta
New version
Unlimited access to your order data
Delivery tracking for all partial deliveries
Search and filter the orders
Simple handling of complaints and returns
Current version
Order data is visible for 90 days only
Delivery tracking for individual partial deliveries