Βρισκόμαστε στη διάθεσή σας από Δευτέρα έως Παρασκευή από τις 8:00 έως τις 17:00. Πατήστε τον σύνδεσμο και θα βρείτε τους υπεύθυνους επικοινωνίας στην περιοχή σας.
Our standard components for die making are directly available from stock in the shortest time possible.
Die sets
High-precision standard components for die making from stress relieved high-grade steel.Tried and trusted standard die sets with or without pre-drilled holes, precision die sets for increased accuracy requirements and two-pillar die sets with two linear guiding units arranged at the back, diagonally, or centrally depending on the type. At Meusburger all standard components for die making are directly available from stock.
SV Standard die set
Our tried and trusted standard die set is available in sizes ranging from 156 x 156 to 696 x 1396 mm. The guide pillar can be fitted to the head plate or the base plate, depending on the application.
In our precision die set, the guide pillar is fitted to the backing plate, which ensures optimum transfer of the guide system’s shear forces. It is available in sizes 196 x 196 to 496 x 696 mm.
We offer you our newly developed SB-Stamping and forming die sets for the 200 kN, 300 kN and 400 kN Bihler presses. The die sets are available from stock in lengths up to 596 mm and as type SBH ‘tunnel cut’ or SBP ‘spring-loaded guiding plate’.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.
Keep selection
Beta
New version
Unlimited access to your order data
Delivery tracking for all partial deliveries
Search and filter the orders
Simple handling of complaints and returns
Current version
Order data is visible for 90 days only
Delivery tracking for individual partial deliveries