Precise, high-quality blocks for eroding, available immediately, ready for any application

Our blocks for eroding are especially suitable as starting material for the manufacturing of cutting elements and die plates. In response to the different requirements and materials that our customers work with, we offer the right material for a wide variety of applications.

Material selection

The selection of the steel as well as its working hardness depend on the sheet thickness and strength of the material to be machined.

The greater these two, the higher the loads on the die.

Grafik Materialvergleich nach Verschleißwiderstand und Zähigkeit/Duktilität.

Materials for die making

1.2363 Steel for through hardening

1.2379 Steel for through hardening

1.3343 High-speed steel (HSS)

1.3344 PM Powder metallurgical steel

M V10 PM Powder metallurgical steel

M W10 PM Powder metallurgical steel

M CR8 PM Powder metallurgical steel

CF-H40S+ Carbide

CF-H25S+ Carbide

Discover our range

Your block for eroding is already in our stock

Keep in mind the fast reaction times of Meusburger when manufacturing and maintaining dies. Further benefits for you:

  • Common dimensions, heat-treated or hardened, tempered at least 3 times
  • Deep-frozen if required by the material
  • Rolling direction indicated
  • Freely selectable starting holes
  • 100% availability

Erodierblock in einem Härteofen – das ideale Ausgangsmaterial zur Herstellung von Schneidelementen und Matrizen.

Blocks for eroding with starting hole

Our digital catalogues offer the possibility to introduce starting holes in your blocks for eroding. The freely configurable starting holes with ø 1 mm enable maximum flexibility when defining the EDM contours. Except for the material grades CF-H25S+ and CF-H40S+ (carbide) we offer all blocks for eroding, whether heat-treated for stress relief or hardened, with customisable starting hole. This spares you the often expensive introduction of the starting holes for wire EDM.

Detailaufnahme: Hand zeigt mit Stift auf Startlöcher in einem Erodierblock – frei positionierbar für höchste Flexibilität.

Tube electrodes

V 93210 Single-channel tube electrodes, copper Product single image
V 93210
Single-channel tube electrodes, copper
V 93220 Multi-channel tube electrodes, copper Product single image
V 93220
Multi-channel tube electrodes, copper
V 93240 Single-channel tube electrodes, brass Product single image
V 93240
  • Expanded
  • Single-channel tube electrodes, brass
    V 93250 Multi-channel tube electrodes, brass Product single image
    V 93250
  • Spring special offer
  • Expanded
  • Multi-channel tube electrodes, brass
    V 93255 Multi-channel tube electrodes, brass, solid core Product single image
    V 93255
    Multi-channel tube electrodes, brass, solid core

    Blocks for eroding available with optional thread

    To make screwing-in the contour punches even more efficient, in addition to starting holes, we can also make threads according to your specifications in the hardened blocks for eroding.

    Threading electrodes

    V 93110 Threading electrode, copper, for metric threads Product single image
    V 93110
  • Spring special offer
  • Threading electrode, copper, for metric threads
    V 93160 Threading electrode, graphite, for metric threads Product single image
    V 93160
    Threading electrode, graphite, for metric threads
    V 93120 Threading electrode, copper, for pipe threads Product single image
    V 93120
    Threading electrode, copper, for pipe threads
    V 93140 Threading electrode, tungsten copper, for metric threads Product single image
    V 93140
    Threading electrode, tungsten copper, for metric threads

    Related topics for you

    Shopping cart preview

    CAD preview

    Your shopping cart is empty.
    Total net
    To the shopping cart

    Important note

    The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.