EN-GB
High-quality standard parts from Meusburger provide a reliable basis for mould making.
The fine centring unit E 1355 offers maximum service life and centring without play even at the highest number of shots.
The standard range has been expanded to include more than 130 new dimensions in the materials 1.1730, 1.2085 and 1.2312.
New core pin made from hot-work steel 1.2344; g6 tolerance along the entire length of the shaft.
New recirculating ball bushing Ø 40, with matching bolts E 1035 + E 1040: unlimited stroke, compact and perfectly aligned.
The bridge with couplers, USA system E 2390 for temperature regulation systems is now also available with a valve.
Brass couplings are now available with larger threads. Other new additions include the bridge with safety couplers E 22526 with valve, as well as additional stainless steel versions of bridges and fittings.
New, compact terminal block E 6571 for bundling limit switch signals. Ideally protected thanks to flush installation.
A new powerful single nozzle for standard to high-temperature plastics, suitable for shot weights up to 2,500 g.
Parking plate for parking the multi coupler on the machine during changeovers. Suitable for EU, USA, and RMI systems.
Round latch lock with through-hole thread for installation on either side, ensuring secure locking of floating plates.
Browse online through our current new products flyer and discover our innovations and latest additions to the range – always up-to-date and clearly organised.
High-quality standard parts from Meusburger provide a reliable basis for mould making. Substantial cost savings can be made through the systematic use of standard parts. At Meusburger the plates and bars are heat-treated for stress relief; thus, low-deformation processing is guaranteed.
Whether products, technical details or useful services – in our catalogue you will find a clear overview of our entire range. For the latest information and additions, the Meusburger portal is available at any time.
From mechanical and hydraulic components to electrical components for monitoring, we offer the right product solutions for a wide range of demoulding requirements.
In mould making elbow fittings must withstand a lot: high temperatures, high loads and reliable flow rates. The solutions from Meusburger are tailored to these requirements and so offer significantly greater safety and durability.
According to the motto ‘Everything from one source’, Meusburger not only offers standard parts for temperature and end position control, but also sensors and connection components for cavity pressure measurement. These are compatible with all piezoelectric pressure sensors as well as their components currently available on the market.
Enter the magical world of the new Meusburger portal.
Form and location tolerances are essential for the precise manufacturing of components in mould and die making. But what do these terms mean exactly?
The Meusburger plate configurator sets new standards and supports you in meeting individual requirements in the best possible way.
60 years of Meusburger – that’s worth a celebration! Let’s take a look at our product classics from the last six decades.
High quality and availability from stock – that’s what sets our slides apart. Discover our comprehensive range and find the right slide units for your projects.
The modularity of our standardised hot runner components allows you to combine them in a flexible way in order to realise your individual projects.
Durability, precision, and reliable availability are important factors when selecting guiding elements. Discover the numerous solutions for ejector set guiding from Meusburger!
Please log in to open the file.
Shopping cart preview
Please select at least 1 position to load the preview.