Βρισκόμαστε στη διάθεσή σας από Δευτέρα έως Παρασκευή από τις 8:00 έως τις 17:00. Πατήστε τον σύνδεσμο και θα βρείτε τους υπεύθυνους επικοινωνίας στην περιοχή σας.
High-precision standard components for the modular concept
The modular concept in stamping dies has already been part of our standard practice for years. A universally usable basis die, also called a base set, is made into a customised stamping die with the help of slide-in die modules.
We offer a wide range of high-precision guiding elements in many different versions for die sets. These are available from stock as roller or sliding guides.
The spring-loaded strip guiding pin with collar can be used for different strip thicknesses and features high wear resistance thanks to the hardened material. Its dimensions are optimally matched to the springs and to the plate thicknesses.
Their small diameters make them suitable for dies with limited installation space. The integrated initial bore enables the introduction of a clearance hole for a pilot pin.
Our high-quality cutting elements in numerous variants and dimensions are immediately available from stock. With the configurator, the cutting punches can be cut to length according to customer requirements.
The Meusburger standardised two-pillar die sets are optimally suited as base set for a modularly built stamping die. They offer ideal accessibility for inserting the die modules.
SH Two-pillar die set, back guiding
We offer our tried and trusted SH Two-pillar die set in sizes ranging from 126 x 156 to496 x 996 mm.
Can be combined with all Meusburger guiding elements
Maximum surface area for optimal design of your die modules
The die set plates are available in two different material grades:
With the wizard for the modular concept, you can complete a die set in just four steps. Choose from a variety of plates and set your individual module lengths. Thanks to the direct interface to all common CAD systems, you save time during the design.
A ready-to-use die module in just four steps
Select module width
Define module design
Define plate thicknesses, overhang and stroke
Segment modules
At the end, the appropriate SH Two-pillar die set will be suggested.
Configurable lengths
We offer the E 5076 and E 5078 guide pillars for the modular concept in freely configurable lengths. These are often needed when space is limited or if the suspension is done via the guide pillars.
Tolerances of special lengths: l4 +0/-0.02 mm, l2 +0/-0.2 mm
Maximum design flexibility in the layout of the die modules
Quick and easy configuration with our digital wizard
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.
Keep selection
Beta
New version
Unlimited access to your order data
Delivery tracking for all partial deliveries
Search and filter the orders
Simple handling of complaints and returns
Current version
Order data is visible for 90 days only
Delivery tracking for individual partial deliveries