1.3343 (HSS) High speed steel

Our selected range provides the right material for any application.

Products

Characteristics

Designation

Strength

max. 269 HB
(≈ max. 915 N/mm²)

Chemical composition

Thermal conductivity at 100 °C

27.4 W/(mK)

Character

High-speed steel featuring high resistance to adhesive and abrasive wear in combination with high toughness and compressive strength. High heat resistance, ideal for through hardening

Application

Machining

Suited:
Polishing

Ideally suited:
Nitriding, EDM, coating

Use

Blocks for eroding, cold-forming tools such as cutting or fine blanking punches, impact extrusion punches, and die plates
Mould inserts with very high wear resistance

Heat treatment

Soft annealing:
820 to 850 °C, about 2 to 5 hours
Slow controlled cooling inside the furnace of 10 to 20 °C per hour to about 550 °C
Further cooling in air, max. 270 HB

Hardening:
1,190–1,230 °C
Quenching in oil/compressed gas/air/hot bath
Obtainable hardness: 66 HRC

Tempering:
Slow heating to tempering temperature (in order to avoid the formation of cracks) immediately after hardening
Triple tempering is recommended

Technical tip

Excellent for PVD and CVD coating without risk of dimensional changes, as the steel is tempered at more than 520 °C

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart