1.2714 HH Steel for through hardening

Our selected range provides the right material for any application.

Products

Characteristics

Designation

Strength

40–43 HRC
(≈ 1,250–1,400 N/mm²)

Chemical composition

Thermal conductivity at 100 °C

36 W/(mK)

Character

Steel for through hardening, quenched and tempered, with good heat resistance, through hardenability and toughness

Application

Machining

Suited:
EDM, nitriding, etching and hard chrome plating
Polishing: technical polishing possible

Use

Mould inserts, cores and slides for plastic injection moulds

Heat treatment

Soft annealing:
650 to 700 °C, about 4 to 5 hours
Slow, controlled cooling inside the furnace of 10 to 20 °C per hour to about 600 °C
Further cooling in air, max. 248 HB

Hardening:
950 to 980 °C
Maintain curing temperature for 15 to 30 minutes
Quenching in water/oil
Obtainable hardness: 56 HRC

Tempering:
Slow heating to tempering temperature immediately after hardening
Minimum time in furnace: 1 hour per 20 mm part thickness

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart