Contact

Jsme tu pro vás osobně od pondělí do pátku od 8:00 do 17:00 hodin. Pomocí tohoto odkazu najdete kontaktní osobu pro Váš region.

Centrála Wolfurt
+43 5574 6706-0

Vaše kontaktní osoba

Nákupní košík {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Artikl   Změnit nákupní košík

Poznámka

Obrázek Artikl ks Jednotková cena Celková cena Celková cena vč. slevy
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Přihlaste se, abyste mohli vidět vaše ceny a pokračovat v objednávce.

Jádra a vyhazovače Vyhazovače v různých provedeních

Ejectors are highly stressed parts in the mould. Depending on the plastic part to be demoulded, certain types of ejector pins are required for example for different service lives or mould temperatures. There is a wide selection of different materials, geometries and coatings available. Why are we your perfect choice? It’s easy − we have the right ejector for every application.

Vestavné díly

Overview

Are you familiar with our comprehensive range of ejector pins? Through-hardened ejector pins with or without DLC coating, nitrided ejector pins with an oxidation coating, ejectors from HSS as well as contour core pins in various materials are all available from stock.

We would like to inform you about our range of ejectors and core pins below. In addition, you will receive details about the materials and the different variants.

Otevřít PDF

Ejector configurator

Don't waste any time thanks to our ejector configurator.

  • Direct ordering of ready-to-use ejectors without enquiry process
  • Intuitive and easy to use directly in our digital catalogues
  • CAD data of your individual ejector available immediately after configuration

Ejector configurator

Nitrided-oxidation coated ejectors

  • Suitable for applications in die casting and injection moulding
  • Oxide layer reduces static and sliding friction
  • High corrosion resistance through oxide layer
  • Good dry-running properties

Ejector pin, nitrided E 1730 Ejector pin, nitrided E 1740 Blade ejector pin, nitrided E 1755

Ejectors with DLC coating

  • Increased corrosion resistance and service life
  • Guaranteed interchangeability through exact tolerances
  • Excellent dry-running properties enable use in cleanrooms
  • Minimised wear thanks to excellent sliding properties
  • Leave no stains on plastic parts

To the complete range

Ejectors from HSS

  • Suitable for high mould temperatures thanks to best high-temperature resistance
  • High durability through low wear and high hardness (~64 HRC)
  • Increased service life when used with plastics with a high glass fibre content

Ejector pin, through-hardened, HSS E 17103 Ejector pin offset, through-hardened, HSS E 17003

Ejector pin stainless steel

  • Especially for use in cleanrooms
  • Optimally suited for processing aggressive plastics

Ejector pin, stainless steel, through-hardened E 17109

Ejectors with anti-twist lock

  • Ejector pins with precise anti-twist lock for exact positioning
  • Anti-twist lock already provided on the head enabling cost-effective production of contour ejectors
  • Two different anti-twist locks with different dimensions available from stock

Ejector pin offset, through-hardened, with anti-twist lock E 1702 Ejector pin through-hardened, with one-sided anti-twist lock E 1711 Ejector pin through-hardened, with anti-twist lock E 1712

Ejector sleeves

  • Hardened ejector sleeves from 1.2210
  • Nitrided ejector sleeves from 1.2343

Ejector sleeve, through-hardened E 1720 Ejector sleeve, nitrided E 1750

Ejector sleeves, stepless

The stepless transition from the clearance hole to the guiding hole prevents damage to the ejector and core pins. This can minimise wear, especially in applications where it is necessary to move completely out of the guiding hole.

Ejector sleeve, stepless, through-hardened E 1723

 

Blade ejectors

  • Ideal for wire-cut openings
  • Available with extra long blade for large ejector strokes
  • Ready-to-use, high-precision blade ejector pins with 2 or 4 angle radii – with or without extra long blade
  • Blade ejectors with radii also available with DLC coating

To the blade ejector range


Ejector pin for ventilation

  • Fast, targeted ventilation of the cavity via the ejector pin
  • Can be cut to required length thanks to ventilation surfaces along the entire shaft length
  • Optimal guidance of the ejector due to g6 tolerance on the shank

Thanks to the ventilation surfaces along almost the entire shaft, fast and targeted ventilation of the cavity via the ejector pin is possible. The ejector can also be shortened to length if required.

Ejector pin for ventilation, through-hardened E 1770 Ejector pin for ventilation, through-hardened, with DLC coating E 1770 DLC

Core pins

  • Different core pin types available in different material variations
  • Anti-twist core pins E 1786 and E 1790 – without thickening on shank
  • Core pin, non-nitrided E 1742 for applications in die casting – easy machining thanks to hardness of 45–48 HRC

Core pin, non-nitrided E 1742 Contour core pin E 1786 Contour core pin from hot-work steel E 1790

Copper core pins

Under thermal stress in the mould, the copper core pins provide rapid heat dissipation. This is particularly advantageous when cooling cores and inserts.

  • Fast and targeted cooling of moulded parts thanks to maximum thermal conductivity
  • Reduction of cycle time and best part quality due to optimal temperature distribution
  • Highest strength due to beryllium-free copper alloy

Copper core pin E 1780

Tato témata a produkty by Vás také mohly zajímat

Přihlásit

Jste již naším zákazníkem?

Pokud již máte již přístupové údaje na portál společnosti Meusburger, přihlaste se zde:

Zapomněli jste heslo?

Právě jsme Vám odeslali nově generované heslo, brzy je najdete ve své mailové schránce. Přejeme Vám úspěšný den.

Zadejte e-mailovou adresu.
Zašleme vám nové heslo.

Vyberte Váš stát

Pobočky

Otestujte naši novou verzi aplikace „Můj účet“

Seznamte se už předem s naší novou aplikací „Můj účet“ a využijte řadu výhod.

Prostřednictvím nové aplikace „Můj účet“ budete mít s okamžitě přímý přístup k vyšší úrovni nového portálu Meusburger. Všechny informace a výhody portálu najdete zde.

Seznamte se už předem s naší novou aplikací „Můj účet“ a využijte řadu výhod.

Prostřednictvím nové aplikace „Můj účet“ budete mít s okamžitě přímý přístup k vyšší úrovni nového portálu Meusburger. Všechny informace a výhody portálu najdete zde.

Zachovat výběr
Beta
Nová verze
Aktuální verze